Transport water from its source with a cost-effective, reliable, and energy-efficient pumping solution for irrigation and agriculture applications.
单级管道泵
单级直列离心泵,配备机械轴封。 这些泵为紧密耦合式,即泵和电机是分开的单元。
端吸紧耦合单级泵
端吸直联泵,符合ISO 2858标准
端吸长耦合单级泵
端吸长联泵,符合EN 733标准
卧式中开泵
Grundfos LS horizontal split case pump and LSV vertical split case pump are single stage or two stages, non-self-priming, centrifugal volute pumps ...
端吸紧耦合多级泵
CM、CME 为可靠、静音、小巧的卧式端吸泵。 水泵采用模块化设计,能十分简便地制定自定义方案。 水泵提供铸铁与不锈钢版本。
多级管道泵
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
立式多级泵,带有可再生能源 MGFlex 电机,利用太阳能、风能和 AC 电源。 可使用 AC 和 DC 电压
深井泵
不锈钢潜水泵。 EN 1.4301(AISI 304)。 EN 1.4401(AISI 316)。 EN 1.4539(AISI 904L)。 典型应用: 地下水、灌溉、采矿、喷泉、离岸作业等
隔膜泵
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
通讯接口
Our intuitive tool box for mobile pump control that provides you with instant pump data, designed to save you time and effort.
The unit is an edge device which can process the data on site and hereby react instantly on any abnormalities via Grundfos GO 2.0, the GRUNDFOS iSO...
潜水电机
配件格兰富遥控通过无线电或 IR 连接用于格兰富泵和系统的安装、数据监控、故障信息和配置。
Control unit for pumps or units for build into Control cabinets
CUE
Input and output modules for controls solutions.
Motor Protection for motor and pumps.