按需源水取水
无论是从水井供水,或是从断流水箱提升水量,都有符合您需求的地下水解决方案。 高品质的地下潜水泵解决方案可满足您的所有供水需求,无论是树林里的小屋还是有几英亩草坪洒水装置的大豪宅。 无论您有任何需求,您随时都能通过深井泵获得可靠,有效的地下水供应。
Get constant pressure with SQE
The SQE is the only submersible constant pressure pump on the market that comes fully equipped with built-in electronic control. Thanks to the variable speed drive the pump speed automatically adjusts itself to ensure constant water pressure despite changing demands. This efficiently eliminates weak or fluctuating water supply. The SQE is provided as an “all in one box” solution, easy to both install and operate.
沉水式安装让一切变得简单
了解了解美国井钻机公司为何如此偏向于家用应用的3”沉水井
Films
Soft start built-in
See how soft start-up of the SQ and SQE pump reduces the electrical and mechanical load, benefitting installers and homeowners in many ways.
Dry running protection built-in
See how protecting the SQ and SQE pump from dry running maximises the well capacity, increases reliability and ensures a long pump lifetime.
有兴趣提高您对此应用的了解吗?
了解水泵和系统的最新研究成果,如何使用格兰富解决方案以及如何实现最佳性能,或者在格兰富研究和见解中搜索有助于解决方案的具体学习材料,文章,白皮书,视频以及更多内容。
获取关于您对此应用的答案
我们收集了常见问题及其解答。 查看下方的常见问题,或查阅格兰富常见问题,了解所有常见问题答案。
Service agreements
电气附件
其他
产品和服务
格兰富为您提供水泵解决方案,想要获取更多水泵及相关行业资讯, 请与我们联络。