格兰富提供输送泵、化学计量泵、潜水泵和端吸泵适用于现场所有阶段并优化浸出采矿流程。
端吸长联泵,符合EN 733标准
符合ISO 2858的端吸长联轴器泵
End-suction close-coupled pumps according to EN 733
端吸直联泵,符合ISO 2858标准
CM/CME是一种可靠、静音、结构紧凑型卧式端吸泵。模块化泵设计使得定制解决方案变得简单。CM/CME泵可提供铸铁和不锈钢两种结构。
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
The horizontal split case, double suction, double volute LS pump is designed for high flow, low NPSH and high efficient application.
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
CUE