PACO type VSMS is a split coupled, vertically mounted Top Suction/Top Discharge Pump. The suction and discharge connections are the same size to simplify piping. The design incorporates an internal suction baffle to provide laminar flow and suction and discharge bends, eliminating the need for suction diffusers, angle type valves and/ or elbows.