Discover the cost-effective and energy-efficient water pumping solution for your rotor and spray irrigation. Grundfos pumps and pump systems are optimized for the highest performance for well water and surface water installations.
通讯接口
增压器组
节能增压系统,用于清水增压。 可用于 2-4 个并排连接的调频泵,内置高级控制器和所有必要配件
单级管道泵
单级直列离心泵,配备机械轴封。 这些泵为紧密耦合式,即泵和电机是分开的单元。
端吸紧耦合单级泵
End-suction close-coupled pumps according to EN 733
符合ISO 2858的短联轴器泵
带MGE电机符合ISO 2858的短联轴器泵
端吸长耦合单级泵
端吸长联泵,符合EN 733标准
卧式中开泵
Grundfos LS horizontal split case pump and LSV vertical split case pump are single stage or two stages, non-self-priming, centrifugal volute pumps ...
端吸紧耦合多级泵
CM、CME 为可靠、静音、小巧的卧式端吸泵。 水泵采用模块化设计,能十分简便地制定自定义方案。 水泵提供铸铁与不锈钢版本。
多级管道泵
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
立式多级泵,带有可再生能源 MGFlex 电机,利用太阳能、风能和 AC 电源。 可使用 AC 和 DC 电压
深井泵
不锈钢潜水泵。 EN 1.4301(AISI 304)。 EN 1.4401(AISI 316)。 EN 1.4539(AISI 904L)。 典型应用: 地下水、灌溉、采矿、喷泉、离岸作业等
隔膜泵
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
该装置是一个边缘设备,可以在现场处理数据,并通过Grundfos GO 2.0、Grundfos iSOLUTIONS Cloud或Modbus RTU对任何异常情况立即做出反应。根据数据趋势触发警报会通过3G/4G网络分发到任何连接的设备。
潜水电机
配件格兰富遥控通过无线电或 IR 连接用于格兰富泵和系统的安装、数据监控、故障信息和配置。
CUE
Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
Motor Protection for motor and pumps.